2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

T08VA23K3BOR5_fullmountassembly_rev00

Expand Table
EN
Preview Image
PREVIEWPERLINE
ORDERNO
features
FEATURES
temperatures
TEMPERATURES
name
NAME
1
T08VA23K3BOR5_fullmountassembly_rev00
Broad Certification Landscape for Hazardous Areas (ATEX, IECEx & EAC-Ex and more) Arctic-Temperature-Control (-60°C) Single-Cable-Solution (PoE / 24VDC) Protection Level of IP68 (IEC 60529) High Resolution: 1920x1080 (HDTV 1080p) Unparalleled Light Sensitivity with 1/2'' Sensor Lightfinder and WDR Technologies Easy VMS Integration Electronic Image Stabilization (EIS) Low Weight The optional Enclosure Cooling System allows the Use at extreme high Temperatures (+130°C)
The allowed ambient temperature range of the ExCam IPQ1645 starts at -60°C and goes up to +130°C. This wide temperature range is possible thanks to our double ptc-ceramic heaters. They ensure that the camera remains ice-free even at -60°C while it doesn't get too hot at higher ambient temperatures. In order to ensure safe use even at high ambient temperatures we equip the cameras with high power and high temperature resistant primary cells to float charging of the battery. For extreme high temperatures the camera has to be equipped with the SAMCON cool.Jacket, an active cooling system.
T08VA23K3BOR5_fullmountassembly_rev00
Show compressed display (1 product)
Order numberT08VA23K3BOR5_fullmountassembly_rev00
Latest change19.01.2022 09:59:30
Unit

Classifications

CNS

CNSERPBASE Object Properties